Diodes Incorporated — Analog and discrete power solutions
SO 8

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

SO-8.png
Back to Inactve Datasheet Archive

AP34063 (Obsolete)

Inactive Datasheet Archive

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The AP34063 Series is a monolithic control circuit containing the primary functions required for DC-to-DC converters. These devices consist of an internal temperature compensated reference, comparator, control°C duty cycle oscillator with an active current limit circuit, driver and high current output switch. This series is specifically designed for incorporating in Step-Down and Step-Up and Voltage-Inverting applications with a minimum number of external components.

Feature(s)

  • Operation from 3.0V to 40V Input
  • Low Standby Current
  • Current Limiting
  • Output Switch Current to 1.6A
  • Output Voltage Adjustable
  • Frequency Operation to 100 kHz
  • Precision 2% Reference
  • Lead Free packages: SO-8 and PDIP-8L
  • SO-8: Available in “Green” Molding Compound (No Br, Sb)
  • Lead Free Finish/RoHS Compliant

Product Specifications

Product Parameters

Frequency Typ (Hz) 100k ADJ
MaximumInput Voltage (V) 40
MinimumInput Voltage (V) 3
Output Voltage (V) 1.25 to VCC ADJ
Switch Current (A) 1.6
Type Buck/ Boost/ Inverter
VREF Accuracy (%) 2

Related Content

Packages

Technical Documents

Evaluation Board User Guides

Recommended Soldering Techniques

TN1.pdf

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2512 2021-04-16 2021-07-16 Qualified Additional Assembly & Test (A/T) Site