Inactive Datasheet Archive
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AP3410B is a high efficiency step-down DC-DC voltage converter. The chip operation is optimized by peak-current mode architecture with built-in synchronous power MOSFET switchers. The oscillator and timing capacitors are all built-in providing an internal switching frequency of 1.5MHz that allows the use of small surface mount inductors and capacitors for portable product implementations. Integrated Soft Start (SS), Under Voltage Lock Out (UVLO), Thermal Shutdown Detection (TSD) and Short Circuit Protection are designed to provide reliable product applications. The device is available in adjustable output voltage version ranging from 0.6V to 0.9μVIN when input voltage range is from 2.5V to 5.5V, and is able to deliver up to 1.2A.
Efficiency (%) | 94 |
---|---|
Frequency Typ (Hz) | 1500 |
HS RDS(ON) (mΩ) | 200 |
LS RDS(ON) (mΩ) | 200 |
MaximumInput Voltage (V) | 5.5 |
MinimumInput Voltage (V) | 2.5 |
Output Current (mA) | 1.2 |
Output Voltage (V) | 0.6 to 0.9xVIN |
Quiescent Current Typ (mA) | 0.22 |
Shutdown Current Typ (µA) | 0.1 |
Type | Buck |