NRND = Not Recommended for New Design
1.5A, 1.4MHZ HIGH EFFICIENCY SYNCHRONOUS DC-DC BUCK CONVERTER
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AP3418 is a 1.4MHz fixed frequency, current mode, PWM synchronous buck (step-down) DC-DC converter, capable of driving a 1.5A load with high efficiency, excellent line and load regulation. The device integrates synchronous P-channel and N-channel power MOSFET switches with low on-resistance. It is ideal for powering portable equipment that runs from a single Li-ion battery. A standard series of inductors are available from several different manufacturers optimized for use with the AP3418. This feature greatly simplifies the design of switch-mode power supplies.
Compliance(Only Automotive supports PPAP) | Standard |
---|---|
Efficiency (%) | 91 |
Frequency Typ (Hz) | 1400 |
Frequency Typ (kHz) | 1400 |
HS RDS(ON) (mΩ) | 200 |
HS RDS(ON) (mΩ) | 200 |
LS RDS(ON) (mΩ) | 150 |
LS RDS(ON) (mΩ) | 150 |
MaximumInput Voltage (V) | 5.5 |
Maximum Input Voltage (V) | 5.5 |
Maximum Output Voltage (V) | VIN |
MinimumInput Voltage (V) | 2.5 |
Minimum Input Voltage (V) | 2.5 |
Minimum Output Voltage (V) | 0.6 |
Output Current (mA) | 1.5 |
Output Current (A) | 1.5 |
Output Voltage (V) | 0.6 to VIN |
Quiescent Current Typ (mA) | 0.062 |
Quiescent Current Typ (µA) | 62 |
Shutdown Current Typ (µA) | 1 |
Shutdown Current Typ (µA) | 1 |
Type | Buck |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2602 | 2023-01-31 | 2023-07-31 | Device End of Life (EOL) |