1.0MHz, 3.5A, Synchronous Step Down DC-DC Converter
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Compliance(Only Automotive supports PPAP) | Standard |
---|---|
Type | Buck |
Minimum Input Voltage (V) | 2.7 |
Maximum Input Voltage (V) | 5.5 |
Output Current (A) | 3.5 |
Minimum Output Voltage (V) | 0.8 |
Maximum Output Voltage (V) | 0.9VIN |
Quiescent Current Typ (µA) | 310 |
Shutdown Current Typ (µA) | 1 |
Frequency Typ (kHz) | 1000 |
HS RDS(ON) (mΩ) | 100 |
LS RDS(ON) (mΩ) | 100 |