34kHZ SYNCHRONOUS DC-DC BUCK CONVERTER
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AP3502F is a 340kHz fixed frequency, current mode, PWM synchronous buck (step-down) DC-DC converter, capable of driving a 2A load with high efficiency, excellent line and load regulation. The device integrates N-channel power MOSFET switches with low on-resistance. Current mode control provides fast transient response and cycle-by-cycle current limit. The AP3502F employs complete protection to ensure system security, including output Over Voltage Protection, input Under Voltage LockOut, programmable soft-start, and Over Temperature Protection.
Compliance(Only Automotive supports PPAP) | Standard |
---|---|
Efficiency (%) | 95 |
Frequency Typ (Hz) | 340 |
Frequency Typ (kHz) | 340 |
HS RDS(ON) (mΩ) | 100 |
HS RDS(ON) (mΩ) | 100 |
LS RDS(ON) (mΩ) | 100 |
LS RDS(ON) (mΩ) | 100 |
MaximumInput Voltage (V) | 18 |
Maximum Input Voltage (V) | 18 |
Maximum Output Voltage (V) | ADJ |
MinimumInput Voltage (V) | 4.5 |
Minimum Input Voltage (V) | 4.5 |
Output Current (mA) | 2 |
Output Current (A) | 2 |
Output Voltage (V) | ADJ |
Quiescent Current Typ (mA) | 1.2 |
Quiescent Current Typ (µA) | 1200 |
Shutdown Current Typ (µA) | 0.1 |
Shutdown Current Typ (µA) | 0.1 |
Type | Buck |