NRND = Not Recommended for New Design
340kHZ 3A SYNCHRONOUS DC-DC BUCK CONVERTER
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AP3502E is a 340kHz fixed frequency, current mode, PWM synchronous buck (step-down) DC-DC converter, capable of driving a 2A load with high efficiency, excellent line and load regulation. The AP3502E exhibits high efficiency at light load. The device integrates N-channel power MOSFET switches with low on-resistance. Current mode control provides fast transient response and cycle-by-cycle current limit. The AP3502E employs complete protection to ensure system security. Including output Over Voltage Protection, input Under Voltage Lock Out, programmable Soft Start, Over Temperature Protection and hiccup mode Short Circuit Protection.
Efficiency (%) | 95 |
---|---|
Frequency Typ (Hz) | 340 |
HS RDS(ON) (mΩ) | 100 |
LS RDS(ON) (mΩ) | 100 |
MaximumInput Voltage (V) | 18 |
MinimumInput Voltage (V) | 4.5 |
Output Current (mA) | 3 |
Output Voltage (V) | ADJ |
Quiescent Current Typ (mA) | 1.2 |
Shutdown Current Typ (µA) | 0.1 |
Type | Buck |