340kHz, 3A Synchronous DC-DC Buck Converter
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Compliance(Only Automotive supports PPAP) | Standard |
---|---|
Type | Buck |
Minimum Input Voltage (V) | 4.5 |
Maximum Input Voltage (V) | 18 |
Output Current (A) | 3 |
Minimum Output Voltage (V) | 0.925 |
Maximum Output Voltage (V) | 15 |
Quiescent Current Typ (µA) | 1200 |
Shutdown Current Typ (µA) | 0.1 |
Frequency Typ (kHz) | 340 |
HS RDS(ON) (mΩ) | 100 |
LS RDS(ON) (mΩ) | 100 |