Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AP358 series consists of two independent, high gain, internally frequency compensated operational amplifiers which were designed specifically to operate from a single power supply over a wide range of voltages. Operation from split power supplies is also possible and the low power supply current drain is independent of the magnitude of the power supply voltage. Application areas include transducer amplifiers, dc gain blocks and all the conventional op amp circuits which now can be more easily implemented in single power supply systems. For example, the AP358 series can be directly operated off of the standard +5V power supply voltage which is used in digital systems and will easily provide the required interface electronics without requiring the additional ±15V power supply.
Compliance (Only Automotive supports PPAP) | Standard |
---|---|
AEC Qualified | No |
Number of Channels | 2 |
Minimum Supply Voltage (V) | 3 V |
Maximum Supply Voltage (V) | 32 V |
Supply Current @ 5V (per Op Amp) (mA) | 0.5 mA |
Input Offset Voltage typ (mV) | 2 mV |
Input Bias Current typ (nA) | 45 nA |
Minimum Input Common Mode Voltage (V) | V- V |
Maximum Input Common Mode Voltage (V) | V+ -1.5 V |
Output Current Source (mA) | 40 mA |
Output Current Sink (mA) | 20 mA |
Rail-Rail | None |
Operating Ambient Temperature Range (°C) | 0 to 70 °C |