Diodes Incorporated — Analog and discrete power solutions
SO 8

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

SO-8.png
Back to Inactve Datasheet Archive

AP3586A (Obsolete)

Inactive Datasheet Archive

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The AP3586A/B/C is a compact synchronous -rectified buck controller specifically designed to operate from 5V or 12V supply voltage and deliver high-quality output voltage as low as 0.6V (AP3586A) or 0.8V (AP3586B/C). This device operates at fixed 300kHz (AP3586A/B) or 200kHz (AP3586C) frequency and provides an optimal level of integration to reduce size and cost of the power supply. This controller integrates internal MOSFET drivers that support 12V+12V bootstrapped voltage for highefficiency power conversion. The bootstrap diode is built-in to simplify the circuit design and minimize external part count. This controller provides single feedback loop, voltage-mode control with fast transient response. The error amplifier features a 10MHz gain-bandwidth product and 6V/μs slew rate which enables high converter bandwidth for fast transient performance. Other features include internal soft-start, under voltage protection, over current protection and shutdown function. With afore-mentioned functions, this part provides customers a compact, high efficiency, well-protected and cost-effective solutions. The AP3586A/B/C is available in SOIC-8 and PSOP-8 packages.

Feature(s)

  • Supply Voltage: 5V/12V
  • VIN Input Range: 3.3V to 12V
  • 0.6V/0.8V to 82% of VIN Output Range
  • Internal Reference: 0.6V/0.8V
  • Simple Single-loop Control
  • Voltage-mode PWM Control
  • Duty Cycle: 0% to 82%
  • Fast Transient Response
  • 10MHz High-bandwidth Error Amplifier with 6V/μs Slew Rate
  • Fixed Oscillator Frequency: 300kHz/200kHz
  • Lossless, Programmable Over Current Protection (Uses Lower MOSFET RDS(ON) )
  • Start-up into Pre-biased Load
  • Built-in Thermal Shutdown
  • Built-in Soft-start
  • Over Current Protection
  • Over Voltage Protection
  • Under Voltage Protection
  • Integrated Boot Diode

Application(s)

  • Subsystem Power Supplies
  • PCI, AGP, Graphics Cards, Digital TV
  • SSTL-2 and DDR/2/3 SDRAM Bus Termination Supply
  • Cable Modems, Set Top Boxes, and DSL Modems
  • Industrial

Product Specifications

Product Parameters

Efficiency (%) 90
Frequency (Hz) 300 Fixed
MaximumInput Voltage (V) 13.2
MinimumInput Voltage (V) 4.5
Output Voltage (V) 0.6 to ADJ
Type Buck

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf