100mA Regulated Charge Pump
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AP3602A/B are regulated step-up DC/DC converters based on charge pump technique. These ICs have the ability to supply 100mA constant output current or 250mA peak output current for 100ms from 3.0V to 5V input (2.7V to 4.5 V for AP3602B), so they can be used as white °Cs driver or flash °C driver. The AP3602A/B have very low power dissipation and high efficiency in typical applications. Other features include over-temperature protection, low temperature coefficient and etc. to meet some special requirements of hand-held battery powered devices. Only 3 external capacitors are required in applications, which helps to save space and lower cost. These chips also have a disable terminal to turn on or turn off the chip to ease the use.
AEC Qualified | No |
---|---|
Compliance (Only Automotive supports PPAP) | Standard |
Function | Charge Pump Bias |
MinimumInput Voltage (V) | 2.7 V |
MaximumInput Voltage (V) | 5 V |
Maximum Output Voltage (V) | 5 V |
Number of Regulated Output Channels | 1 |
Maximum Output Current per Channel | 250mA peak, 100mA Constant mA |
Typical Overcurrent Protection Current | 300 mA |
Switching Frequency (MHz) | 1.2 MHz |
Efficiency (%) | 92 % |
Quiescent Current (µA) | 0.013 mA |
Standby Quiescent Current (µA) | 0.01 µA |
SW RDS(ON) | N/A Ω |
Dimming | No |
OVP | Yes |
Soft Start | No |
VFB | N/A V |
OperatingTemperatureRange (°C) | -40 to 85 °C |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2380 | 2018-11-07 | 2019-05-07 | Device End of Life (EOL) |
PCN-2366 | 2018-09-19 | 2018-12-19 | Qualification of Additional Bill of Materials (BOM), Fab Source, A/T Site and Top Marking Change on Select Product |