NRND = Not Recommended for New Design
Inactive Datasheet Archive
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AP3606 and AP3607 are step-up DC-DC converters based on 1x/1.5x charge pump and low dropout current sink, which helps them maintain the highest efficiency. The AP3606 is specially designed to drive up to 4 W°Cs in backlight display while the AP3607 is designed for 6 W°Cs. These devices provide up to 20mA current for each W°C. There are totally 16 steps of current control, which is achieved through a digital pulse dimming function on EN pin. Additionally, 1MHz high switching frequency enables the use of small external capacitors. Internal soft-start circuitry prevents excessive inrush current during start-up and mode transition. The supply voltage ranges of AP3606 and AP3607 are from 2.7V to 5.5V which make them ideally suit for applications powered by Li-ion battery. These ICs are available in the tiny package of QFN-3Ω3-16.
Dimming | Digital PWM |
---|---|
Efficiency (%) | 89 |
Function | Charge Pump LED Driver |
MaximumInput Voltage (V) | 5.5 |
Maximum Output Current per Channel | 20 |
Maximum Output Voltage (V) | 5.5 |
MinimumInput Voltage (V) | 2.7 |
Number of Regulated Output Channels | 6 |
OperatingTemperatureRange (°C) | -40 to 85 |
OVP | Yes |
Quiescent Current (µA) | 1.7 |
Soft Start | Yes |
Standby Quiescent Current (µA) | 3 |
SW RDS(ON) | N/A |
Switching Frequency (MHz) | 1 |
Typical Overcurrent Protection Current | N/A |
VFB | N/A |