Diodes Incorporated — Analog and discrete power solutions

AP3965 (NRND)

NRND = Not Recommended for New Design

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The AP3965/66/71 consists of a primary side regulation controller and

a high voltage transistor, and is specially designed for off-line power

supplies within 12W output power or non-isolated buck applications

within 5W. Typical applications include adapter for ADSL, auxiliary

supplies or open frame types for appliances.

The AP3965/66/71 operates at pulse frequency modulation (PFM),

and provides accurate constant voltage, constant current (CV/CC)

regulation without requiring an opto-coupler and secondary control

circuitry. It has internal cable compensation function for tight constant

voltage regulation.

The AP3965/66/71 solution has fewer component numbers, smaller

size, and lower total cost.

Feature(s)

  • Primary Side Control for Eliminating Opto-coupler and
  • Secondary CV/CC Control Circuitry
  • Built-in NPN Transistor with 700VCBO
  • Low Start-up Current: 0.2μA (Typ)
  • Internal Output Cable Voltage Drop Compensation
  • Random Frequency Modulation for Low EMI
  • Short Circuit Protection
  • Low Total Cost Solution
  • Output Power Range
  •  Totally Lead-free & Fully RoHS Compliant
     
  • • Halogen and Antimony Free. “Green” Device

               

Application(s)

  • Adapters
  • Set Top Boxes
  • Auxiliary Supplies
  • Appliances

Product Specifications

Product Parameters

Related Content

Quality Documentation

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2594 2022-08-31 2023-02-28 Device End of Life (EOL)