NRND = Not Recommended for New Design
Primary Side Power Switcher for Off-Line SMPS
The AP3984 is high performance power switcher for off-line applications with better conversion efficiency, better voltage & current accuracy, and improved protection functions.
The AP3984 can provide revoluntionary solution for consumer/industrial applications: SO-7 package; 10mW; Built-in high voltage startup.
CableCompensation | Yes |
---|---|
Collector DC Current (A) | 1.5 |
OperatingCurrent (µA) | 650 |
StandbyPower (Max) (mW) | 10 |
StartupCurrent (µA) | 0.6 |
UVLOThresholdon/off (V) | 15/5.1 |
BVDSS (Min) (V) | 700 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2594 | 2022-08-31 | 2023-02-28 | Device End of Life (EOL) |
PCN-2510 | 2021-02-26 | 2021-05-26 | Qualified Additional A/T Sites, Fab Site and Data Sheet Change |