Diodes Incorporated — Analog and discrete power solutions
SOT23

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

SOT23.png
Back to Voltage References

AP431S/AP431SH

Low Knee Current 2.5/2.495V Adjustable Shunt Regulator

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The AP431S/AP431SH is a 3-terminal adjustable shunt regulator with guaranteed thermal stability over a full operation range. It features sharp turn-on characteristics, low-temperature coefficient and low output impedance, which makes it ideal substitute for Zener diode in applications such as switching power supply, charger and other adjustable regulators.

The AP431S/AP431SH has the same electrical specifications as the industry standard 431 except that it features a low minimum cathode current for regulation. The typical value of 50μA makes the parts ideal for very low power dissipation applications.

The output voltage of the AP431S/AP431SH can be set to any value between VREF (2.5V/2.495V) and the corresponding maximum cathode voltage (36V).

The AP431S/AP431SH is offered in two grade initial voltage tolerance at +25°C, 0.5% and 1%.

This IC is available in 3 packages: TO-92 (Ammo Packing), SOT23 and SOT89.

Feature(s)

  • Low Minimum Cathode Current for Regulation: 50μA (typ.), 100μA (max.)
  • Programmable Precise Output Voltage from 2.5V/2.495V to 36V
  • High Stability Under Capacitive Load
  • Low Deviation of Reference Voltage Over Full Temperature Range: 11mV typical (-40°C to +125°C)
  • Sink Current Capacity from 100µA to 100mA
  • Low Dynamic Impedance: 0.1Ω (typ.)
  • Wide Operating Temperature Range: -40°C to +125°C
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • For automotive applications requiring specific change control (i.e. parts qualified to AEC-Q100/101/104/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative. https://www.diodes.com/quality/product-definitions/

Application(s)

  • Chargers
  • Voltage adapters
  • Switching power supplies
  • Graphic cards
  • Precision voltage references

Product Specifications

Product Parameters

Type Shunt regulator
Compliance (Only Automotive supports PPAP) Standard
AEC Qualified No
ReferenceVoltage (V) 2.5, 2.495 V
Tolerance (%) 0.5, 1 %
Maximum Input Voltage (V) 40 V
Sink Current (mA) 100 mA
Minimum Cathode Current for Regulation Typ (µA) 50 µA
Typical Temperature Coefficient (ppm/°C) 27 ppm/°C
Maximum Slope Resistance (Ω) 0.3 Ω
Operating Ambient Temperature Range (°C) -40 to 125 °C

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf