Diodes Incorporated — Analog and discrete power solutions

AP432/AP432A (NRND)

NRND = Not Recommended for New Design

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The AP432/432A are 3-terminal adjustable precision shunt regulators with guaranteed stable temperature over the applicable extended commercial temperature range. The output voltage may be set at any level greater than 1.24/ (VREF) up to 20V merely by selecting two external resistors that act as a voltage divider network. These devices have a typical output impedance of 0.2Ω. Active output circuitry provides very sharp turn-on characteristics, making these devices excellent improved replacements for Zener diodes in many applications. The precise +/- 1% reference voltage tolerance of the AP432/432A make it possible in many applications to avoid the use of a variable resistor, consequently saving cost and eliminating drift and reliability problems associated with it.

Feature(s)

  • Precision reference voltage - AP432 : 1.24V ± 1% - AP432A : 1.24V ± 0.5%
  • Sink current capability: 200mA
  • Minimum cathode current for regulation: 150μA
  • Equivalent full-range temp coefficient: 30 ppm/oC
  • Fast turn-on response
  • Low dynamic output impedance: 0.2Ω
  • Programmable output voltage to 20V
  • Low output noise
  • Packages: SOT23, SOT23R, SOT25, SC59, SC59R, SO-8, SOT89 and TO92-3L
  • Lead Free packages: SOT25, SC59, SC59R, SOT89 and TO92-3L
  • SOT23, SOT23R, SO-8 and TO92-3L: Available in “Green” Molding Compound (No Br, Sb)
  • Lead Free Finish/ RoHS Compliant

Product Specifications

Product Parameters

Related Content

Quality Documentation

Technical Documents

Recommended Soldering Techniques

TN1.pdf