USB PD Controller with Integration of Synchronous Rectification Controller
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The DIODES™ AP43671 is a highly integrated and intelligent USB Type-C power delivery (PD) controller with an embedded synchronous rectification (SR) controller. It is ideally targeted for cost-performance-sensitive USB Type-C adaptors and charger applications.
The device supports USB PD3. 0 V1.2, and Programmable Power Supply (PPS) and Qualcomm QC4/QC4+ protocols. Leveraging its embedded MCU and supporting circuitry, the AP43671 can accommodate popular quick-charging protocols for firmware stored in One-Time-Programmable (OTP) memory.
To enable optimal system BOM and performance implementation of quick chargers, the AP43671 embeds a multiple-mode adaptive SR controller where its key performance and safety parameters can be fine-tuned by a built-in MCU.
The AP43671 also adopts a relatively small current-sensing resistor (5mΩ) that is used to provide accurate current measurements without sacrificing power consumption.
The AP43671 provides robust protection schemes, which includes a CC1/CC2 short protection against VBUS (up to 24V) as well as built-in OVP/OCP/SCP/OTP features to provide necessary safety protection.
Compliance (Only Automotive(Q) supports PPAP) | Standard |
---|---|
Protocols Supported | PD3.0/3.1/QC4/QC4+ (MCU+OTP + Hardwired) |
Power Role | DFP (Downstream-Facing Port) Source |
I2C Support | No |
SR Controller Embedded | Yes |
VBUS MOS Embedded | No |
VCC Maximum Rating | 24 |
VCC UVLO (V) | 2.7 |