USB TYPE-C Decoder with embedded VBUS switch
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Compliance (Only Automotive(Q) supports PPAP) | Standard |
---|---|
Protocols Supported | USB Type-C (Hardwired) |
Power Role | DFP (Downstream-Facing Port) Source |
I2C Support | No |
SR Controller Embedded | No |
VBUS MOS Embedded | Yes |
VCC Maximum Rating | 7 |
VCC UVLO (V) | 3 |