1.2A STEP-DOWN CONVERTER with 1.4MHz SWITCHING FREQUENCY
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AP5100 is a current mode step-down converter with a built-in power MOSFET to enable smallest solution size power conversion. With the low series resistance power switch it enables a constant output current of up to 1.2A over a wide input supply range. The load and line regulation has excellent response time over the operating input voltage and temperature range. The AP5100 is self protected, through a cycle-by-cycle current limiting algorithm and an on chip thermal protection. The AP5100 will provide the voltage conversion with a low count of widely available standard external components. The AP5100 is available in SOT26 package.
Compliance(Only Automotive supports PPAP) | Standard |
---|---|
Type | Buck |
Minimum Input Voltage (V) | 4.75 |
Maximum Input Voltage (V) | 24 |
Output Current (A) | 1.2 |
Minimum Output Voltage (V) | 0.81 |
Maximum Output Voltage (V) | 15 |
Quiescent Current Typ (µA) | 400 |
Shutdown Current Typ (µA) | 0.1 |
Frequency Typ (kHz) | 1400 |
HS RDS(ON) (mΩ) | 350 |
LS RDS(ON) (mΩ) | N/A |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2512 | 2021-04-16 | 2021-07-16 | Qualified Additional Assembly & Test (A/T) Site |