NRND = Not Recommended for New Design
Inactive Datasheet Archive
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AP5101 is a current mode step-down converter with a built-in power MOSFET to enable smallest solution size power conversion. With the low series resistance power switch it enables a constant output current of up to 1.5A over a wide input supply range. The load and line regulation has excellent response time over the operating input voltage and temperature range. The AP5101 is self protected, through a cycle-by-cycle current limiting algorithm and an on chip thermal protection. The AP5101 will provide the voltage conversion with a low count of widely available standard external components. The AP5101 is available in SO-8 package.
Efficiency (%) | 92 |
---|---|
Frequency Typ (Hz) | 1400 |
HS RDS(ON) (mΩ) | 350 |
LS RDS(ON) (mΩ) | N/A |
MaximumInput Voltage (V) | 22 |
MinimumInput Voltage (V) | 4.75 |
Output Current (mA) | 1.5 |
Output Voltage (V) | 0.81 to 15 |
Quiescent Current Typ (mA) | 0.5 |
Shutdown Current Typ (µA) | 0.1 |
Type | Buck |