White LED Step-Up Converter
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AP5727 is a high efficiency boost converter in a compact SOT25 that provides the bias voltages for OLED Sub Display and TFT-LCD (Liquid Crystal Display). A high 1.2MHz switching frequency and internal compensation minimizes external part count, PCB area and cost. Integrated soft start reduces inrush current. The AP5727 has a 1.25V feedback voltage making it compatible with industry standard boost converters used to bias LCD panels.
AEC Qualified | No |
---|---|
Compliance (Only Automotive supports PPAP) | Standard |
Topologies (Buck) | No |
Topologies (Buck-Boost) | No |
Topologies (Boost) | Yes |
Topologies (Charge Pump) | No |
Minimum Input Voltage (V) | 2.7 |
Maximum Input Voltage (V) | 5.5 |
Maximum Output Voltage (V) | 30 |
Switching Frequency Maximum (kHz) | 1.2 |
Dimming (PWM) | No |
Dimming (Analog) | No |
Efficiency (%) | 84 |
Operating Temperature Range (°C) | -40 to 85 |
Quiescent Current Typ (mA) | 0.5 |
AEC-Q100 Grade | No |