2.3V TO 5.5V INPUT, 1A LOW IQ SYNCHRONOUS BUCK CONVERTER with PG
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AP61100/AP61102 is a 1A, synchronous buck converter with a wide input voltage range of 2.3V to 5.5V. The device fully integrates a 110mΩ high-side power MOSFET and an 80mΩ low-side power MOSFET to provide high-efficiency step-down DC-DC conversion. The AP61100/AP61102 device is easily used by minimizing the external component count due to its adoption of Constant On-Time (COT) control to achieve fast transient response, easy loop stabilization, and low output voltage ripple. The device is available in a SOT563 package.
Compliance(Only Automotive supports PPAP) | Standard |
---|---|
Type | Buck |
Minimum Input Voltage (V) | 2.3 |
Maximum Input Voltage (V) | 5.5 |
Output Current (A) | 1 A |
Minimum Output Voltage (V) | 0.6 |
Maximum Output Voltage (V) | 3.6 |
Quiescent Current Typ (µA) | 15 |
Shutdown Current Typ (µA) | 0.1 |
Frequency Typ (kHz) | 2200 |
HS RDS(ON) (mΩ) | 110 |
LS RDS(ON) (mΩ) | 80 |
Features | Enable,Light Load Efficiency,Forced PWM,Power-Good,Output Discharge,Soft-start Fixed,UVLO Fixed,VIN OVP,Overcurrent Protection,Thermal Shutdown,Synchronous Rectification |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2674 | 2024-03-28 | 2024-06-26 | Additional Wafer Source SPFAB |
PCN-2605 | 2023-03-09 | 2023-06-09 | Qualified Additional Cu Pillar Bump Site and Bill of Materials (BOM) Lead Frame Material |
PCN-2531 | 2021-07-30 | 2022-01-29 | Additional Die Revision, Redistribution Layer (RDL), BUMP Sites (SJSEMI and LBS), as well as Assembly/Test (A/T) Site (CAT) |