4.2V TO 18V INPUT, 3A LOW IQ SYNCHRONOUS BUCK CONVERTER, PFM/PWM
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AP62300/AP62301/AP62300T is a 3A, synchronous buck converter with a wide input voltage range of 4.2V to 18V. The device fully integrates a 75mΩ high-side power MOSFET and a 45mΩ low-side power MOSFET to provide high-efficiency step-down DC-DC conversion.
The AP62300/AP62301/AP62300T device is easily used by minimizing the external component count due to its adoption of Constant On-Time (COT) control to achieve fast transient response, easy loop stabilization, and low output-voltage ripple.
The AP62300/AP62301/AP62300T design is optimized for Electromagnetic Interference (EMI) reduction. The device has a proprietary gate driver scheme to resist switching node ringing without sacrificing MOSFET turn-on and turn-off times, which reduces high-frequency radiated EMI noise caused by MOSFET switching.
The AP62300/AP62301 is available in SOT563 (Standard) and TSOT26 (Standard) packages. The AP62300T is available in a TSOT26 (Standard) package.
Compliance(Only Automotive supports PPAP) | Standard |
---|---|
Type | Buck |
Minimum Input Voltage (V) | 4.2 |
Maximum Input Voltage (V) | 18 |
Output Current (A) | 3 |
Minimum Output Voltage (V) | 0.8 |
Maximum Output Voltage (V) | 7 |
Quiescent Current Typ (µA) | 155 |
Shutdown Current Typ (µA) | 1.5 |
Frequency Typ (kHz) | 750 |
HS RDS(ON) (mΩ) | 75 |
LS RDS(ON) (mΩ) | 45 |
Features | Enable,Light Load Efficiency,Soft-start Fixed,UVLO Adjustable,Overcurrent Protection,Thermal Shutdown,Synchronous Rectification |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2680 | 2024-04-16 | 2024-07-15 | Qualified Bill of Material (BOM) - Cu Pillar Bump Optimization. |
PCN-2605 | 2023-03-09 | 2023-06-09 | Qualified Additional Cu Pillar Bump Site and Bill of Materials (BOM) Lead Frame Material |
PCN-2520 | 2021-05-27 | 2021-08-27 | Qualified Additional Bump Site and Assembly/Test (A/T) Sites |
PCN-2501 | 2021-01-13 | 2021-04-13 | Qualified Additional A/T Sites |