3.8V-32V INPUT, 3.5A Low Iq Synchronous Buck with Enhanced EMI Reduction PWM Only
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AP63356/AP63357 is a 3.5A, synchronous buck converter with a wide input voltage range of 3.8V to 32V. The device fully integrates a 74mΩ high-side power MOSFET and a 40mΩ low-side power MOSFET to provide high-efficiency step-down DC-DC conversion.
The AP63356/AP63357 device is easily used by minimizing the external component count due to its adoption of peak current mode control along with its integrated loop compensation network.
The AP63356/AP63357 design is optimized for Electromagnetic Interference (EMI) reduction. The converter features Frequency Spread Spectrum (FSS) with a switching frequency jitter of ±6%, which reduces EMI by not allowing emitted energy to stay in any one frequency for a significant period of time. It also has a proprietary gate driver scheme to resist switching node ringing without sacrificing MOSFET turn-on and turn-off times, which reduces high-frequency radiated EMI noise caused by MOSFET switching.
The device is available in a 3mm × 2mm V-DFN3020-13 package.
Compliance(Only Automotive supports PPAP) | Standard |
---|---|
Type | Buck |
Minimum Input Voltage (V) | 3.8 |
Maximum Input Voltage (V) | 32 |
Output Current (A) | 3.5 |
Minimum Output Voltage (V) | 0.8 |
Maximum Output Voltage (V) | VIN |
Quiescent Current Typ (µA) | 258 |
Shutdown Current Typ (µA) | 1 |
Frequency Typ (kHz) | 450 |
HS RDS(ON) (mΩ) | 74 |
LS RDS(ON) (mΩ) | 40 |
Features | Enable,Forced PWM,Power-Good,Soft-start Fixed,Internal Loop Compensation,External Loop Compensation,UVLO Adjustable,Frequency Spread Spectrum,UVP,Overcurrent Protection,Thermal Shutdown,Synchronous Rectification |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2605 | 2023-03-09 | 2023-06-09 | Qualified Additional Cu Pillar Bump Site and Bill of Materials (BOM) Lead Frame Material |