Diodes Incorporated — Analog and discrete power solutions
Back to Inactve Datasheet Archive

AP65201 (NRND)

NRND = Not Recommended for New Design

Evaluation Boards and User Guides
Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The AP65201 is an current mode synchronous buck converter providing high efficiency, excellent transient response and high DC output accuracy for low-voltage regulation in digital TV and monitor.

The AP65201 features UVLO, OTP, OVP and OCP to protect the circuit.

This IC is available in TSOT26 package.

Feature(s)

  • Synchronous Rectification: 160mΩ Internal High-side Switch and 85mΩ Internal Low-side Switch
  • Wide Input Voltage Range: 4.5V to 16V
  • Output Voltage Range: adjustable from 0.8V
  • 2A Continuous Output Current
  • 500kHz Switching Frequency
  • Built-in Over Current Limit, Over Voltage Protect and UVLO
  • Built-in Thermal Shutdown Protection
  • Available in smaller package, TSOT-26

Application(s)

  • Point of Load power
  • STB
  • LCD-TV
  • Coffee Machines
  • Power Supplies
  • Access Point
  • Gateways
  • Cable Modems
  • VOIP
  • xDSL Modems
  • DC-DC

Product Specifications

Product Parameters

Related Content

Quality Documentation

Technical Documents

Evaluation Boards and User Guides

Recommended Soldering Techniques

TN1.pdf