Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Compliance(Only Automotive supports PPAP) | Standard |
---|---|
Efficiency (%) | 96 |
Frequency Typ (Hz) | 750 |
Frequency Typ (kHz) | 750 |
HS RDS(ON) (mΩ) | 80 |
HS RDS(ON) (mΩ) | 80 |
LS RDS(ON) (mΩ) | 32 |
LS RDS(ON) (mΩ) | 32 |
MaximumInput Voltage (V) | 17 |
Maximum Input Voltage (V) | 17 |
Maximum Output Voltage (V) | 16 |
MinimumInput Voltage (V) | 4.75 |
Minimum Input Voltage (V) | 4.75 |
Minimum Output Voltage (V) | 2.5 |
Output Current (mA) | 4 |
Output Current (A) | 4 |
Output Voltage (V) | 2.5 to 16 |
Quiescent Current Typ (mA) | 0.3 |
Quiescent Current Typ (µA) | 300 |
Shutdown Current Typ (µA) | 0.3 |
Shutdown Current Typ (µA) | 0.3 |
Type | Buck |