NRND = Not Recommended for New Design
Inactive Datasheet Archive
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Efficiency (%) | 92 |
---|---|
Frequency Typ (Hz) | 650 |
HS RDS(ON) (mΩ) | 75 |
LS RDS(ON) (mΩ) | 36 |
MaximumInput Voltage (V) | 18 |
MinimumInput Voltage (V) | 4.5 |
Output Current (mA) | 4 |
Output Voltage (V) | 0.76 to 6 |
Quiescent Current Typ (mA) | 0.9 |
Shutdown Current Typ (µA) | 3.6 |
Type | Buck |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2519 | 2021-05-20 | 2021-11-20 | Device End of Life (EOL) |