Inactive Datasheet Archive
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AP65455 is an adaptive constant on-time mode synchronous buck converter providing high efficiency, excellent transient response and high DC output accuracy for low-voltage regulation in digital TV and monitor. The constant-on-time control scheme handles wide input/output voltage ratios and provides low external component count. The internal proprietary circuit enables the device to adopt both low equivalent series resistance (ESR) output capacitors, such as SP-CAP or POSCAP and ultra-low ESR ceramic capacitors. The AP65455 features programmable soft-start, UVLO, OTP, high voltage tolerance EN pin, Power Good and OCP to protect the circuit. This IC is available in DFN3030-10 package.
Point of Load power
Efficiency (%) | 94 |
---|---|
Frequency Typ (Hz) | 650 |
HS RDS(ON) (mΩ) | 90 |
LS RDS(ON) (mΩ) | 57 |
MaximumInput Voltage (V) | N/A |
MinimumInput Voltage (V) | 4.5 |
Output Current (mA) | N/A |
Output Voltage (V) | 0.76 to 6 |
Quiescent Current Typ (mA) | 0.6 |
Shutdown Current Typ (µA) | 1 |
Type | Buck |