Diodes Incorporated — Analog and discrete power solutions

AP7175 (NRND)

NRND = Not Recommended for New Design

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The AP7175 is a 3.0A ultra low-dropout (LDO) linear regulator that features an enable input and a power-good output. The enable input and power-good output allow users to configure power management solutions that can meet the sequencing requirements of FPGAs, DSPs, and other applications with different start-up and power-down requirements. The AP7175 features two supply inputs, for power conversion supply and control. With the separation of the control and the power input very low dropout voltages can be reached and power dissipation is reduced. A precision reference and feedback control deliver 1.5% accuracy over load, line, and operating temperature ranges. The AP7175 is available in SO-8EP and MSOP-8EP package with an exposed PAD to reduce the junction to case resistance and extend the temperature range it can be used in.

Feature(s)

  • VIN Range: 1.2V to 3.65V VCNTL 3.0V to 5.5V
  • Adjustable output voltage
  • Continuous Output Current IOUT = 3A
  • Fast transient response
  • Power on reset monitoring on VCNTL and VIN
  • Internal Softstart
  • Stable with Low ESR MLCC capacitors

Application(s)

  • Notebook
  • PC
  • Netbook
  • Wireless Communication
  • Server
  • Motherboard
  • Dongle
  • Front Side Bus VTT (1.2V/3.3A)

Product Specifications

Product Parameters

Related Content

Quality Documentation

Technical Documents

Recommended Soldering Techniques

TN1.pdf