3A, Ultra Low Noise, High Accuracy, LDO Voltage Regulator
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AP7179D is a high output current (3A), low-dropout regulator capable of sourcing 3A with 180mV maximum dropout, lownoise (4.4μVRMS), high output voltage accuracy (1%). The device output voltage is pin-programmable from 0.8V to 3.95V using a PCB layout and adjustable from 0.8V to 5.0V using an external resistor divider. The device supports a lower input voltage of 1.1V, which makes it flexible to use and requires a lower component count.
The device’s low noise (4.4μVRMS), high PSRR, and high output current capability makes it ideal to power noise-sensitive devices such as high-performance serializers and deserializers (SerDes), analog-to-digital converters (ADCs), digital-to-analog converters (DACs), and FR components.
High output accuracy, remote sensing, excellent transient performance, and soft-start capabilities also make the AP7179D ideal
to power digital loads such as field-programmable gate arrays (FPGAs), digital signal processors (DSPs), and application-specific
integrated circuits (ASICs). The enable control and a power-good indicator provide easy and accessible power-sequence control. Output noise immunity is enhanced by adding a bypass capacitor on NR/SS pin.
The AP7179D is packaged in the W-QFN3535-20 (Type A1) package.
Iq (typ) (µA) | 2800 |
---|---|
Iq (max) (?A) | 4000 |
AEC Qualified | No |
Compliance (Only Automotive Supports PPAP) | Standard |
Type | LDO |
Output options | Adjustable |
Iout (A) | 3 |
Vin (Max) (V) | 6.5 |
Vin (Min) (V) | 1.1 |
Vout (min) | 0.8 |
Vout (max) | 5.5 |
Adjustable VFB (V) | 0.8 |
Accuracy 25C | 1 |
Noise uV RMS 10-100 kHz | 4.4 |
VDROPOUT (Max) (V) at Max Current and Max Ouput Voltage | 0.11 |
PSRR (dB) 1kHz | 42 |
Operating Temperature (Ambient) (°C) | -40 to 85 |
Enable Active | Yes (High) |
Channels | 1 |
Output Discharge | Yes |
Power Good | Open Drain |
Reverse Protection | No |
VCTL Function | No |