150MA, Low Quiescent Current, Fast Transient Low Dropout Linear Regulator
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AP7313 is a 150mA, fixed output voltage, low dropout linear regulator. The device included pass element, error amplifier, band-gap, current limit and thermal shutdown circuitry. The characteristics of low dropout voltage and low quiescent current make it suitable for low power applications, for example, battery powered devices. The typical quiescent current is approximately 65μA. Built-in current-limit and thermal-shutdown functions prevent IC from damage in fault conditions. The AP7313 is available in SOT23 package with different pin-outs.
Iq (max) (µA) | 75 |
---|---|
Iq (typ) (µA) | 55 |
AEC Qualified | No |
Compliance (Only Automotive supports PPAP) | Standard |
Type | LDO |
Output options | Fixed |
Iout (A) | 0.15 |
Vin (Max) (V) | 6 |
Vin (Min) (V) | 2 |
Vout (min) | 1 |
Vout (max) | 4.5 |
Fixed Vout (V) | 1.0, 1.2, 1.5, 1.8, 2.0, 2.5, 2.8, 3.0, 3.3 |
Accuracy 25C | 2 |
VDROPOUT (Max) (V) at Max Current and Max Ouput Voltage | 0.3 |
PSRR (dB) 1kHz | 65 |
Operating Temperature (Ambient) (°C) | -40 to 85 |
Enable Active | No |
Channels | 1 |
Output Discharge | No |
Power Good | No |
Reverse Protection | No |
VCTL Function | No |