150MA Ultra-Low Quiescent Current LDO with ENABLE
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AP7351D is a low dropout regulator with high output voltage accuracy. The AP7351D includes a voltage reference, error amplifier, current limit circuit and an enable input to turn it on/off. With the integrated resistor network, fixed output voltage versions can be delivered.
With its ultra-low quiescent current, the AP7351D is well suited for low-power handheld, wearable devices, and other battery-operated devices requiring an extended time period until new battery replacement.
The AP7351D is available in the X2-DFN1010-4 (Type B) and SOT25 packages.
Iq (max) (µA) | 1 |
---|---|
Iq (typ) (µA) | 0.5 |
AEC Qualified | No |
Compliance (Only Automotive supports PPAP) | Standard |
Type | LDO |
Output options | Fixed |
Iout (A) | 0.15 |
Vin (Max) (V) | 5.5 |
Vin (Min) (V) | 1.4 |
Vout (min) | 0.8 |
Vout (max) | 15 |
Fixed Vout (V) | 0.8, 1.2, 1.5, 1.8, 1.85, 2.5, 2.7, 2.8, 3.0, 3.3, 4.5 |
Accuracy 25C | 1 |
VDROPOUT (Max) (V) at Max Current and Max Ouput Voltage | 0.35 |
PSRR (dB) 1kHz | 60 |
Operating Temperature (Ambient) (°C) | -40 to 85 |
Enable Active | Yes (High) |
Channels | 1 |
Output Discharge | Yes |
Power Good | No |
Reverse Protection | No |
VCTL Function | No |