NRND = Not Recommended for New Design
Alternative Part: AP7366EA
600MA Low Quiesient Current Fast Transient Low Dropout Linear Regulator
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AP7366 is a 600mA, adjustable and fixed output voltage, low dropout linear regulator. This device includes pass element, error amplifier, band-gap, current limit and thermal shutdown circuitry. The device is turned on when EN pin is set to logic high level.
The characteristics of low dropout voltage and low quiescent current make it suitable for low power applications such as battery powered devices. The typical quiescent current is approximately 60µA. Built-in current-limit and thermal-shutdown functions prevent IC from damage in fault conditions.
This device is available with adjustable output from 0.8V to 5.0V, and fixed version with 1.0V, 1.2V, 1.5V, 1.8V, 2.0V, 2.5V, 2.8V, 3.0V, 3.3V and 3.9V outputs. Please contact your local sales office for other voltage options.
The AP7366 is available in SOT25 and U-DFN2020-6 packages.
Accuracy 25C | 1.50% |
---|---|
Adj. Vout (V) | 0.8 to 5 |
Adjust VFB | 0.8 |
Adj. Vout | 0.8,5 |
Adjustable VFB (V) | 0.8 |
Automotive Compliant and PPAP capable | no |
Channels | 1 |
Compliance (Only Automotive supports PPAP) | Standard |
Enable Active | H |
Features | Low IQ |
Fixed Vout (V) | 1.0, 1.2, 1.8, 2.0, 2.5, 2.8, 3.0, 3.3, 3.9 |
Fixed Vout(V) | 3.9, 3.3, 3.0, 2.8, 2.5, 2.0, 1.8, 1.2, 1.0 |
Fixed Vout(V) | 3.9,3.3,3.0,2.8,2.5,2.0,1.8,1.2,1.0 |
IOUT | 0.6 |
Iout (A) | 0.6 |
IQ (mA) | 60 |
Iq (max) (µA) | 89 |
Iq (max) (µA) | 89 |
Iq (max) (µA) | 89 |
Iq (typ) (µA) | 60 |
Iq (typ) (µA) | 60 |
Operating Temperature (Ambient) (°C) | -40 to 85 |
Output Discharge | no |
Output options | Adjustable & Fixed |
PSRR | 75 |
PSRR (dB) 1K Hz | 75 |
PSRR (dB) 1kHz | 75 |
VCTL Function | no |
VDROPOUT (Max) | 0.29 |
VDROPOUT (Max) (V) at Max Current and Max Ouput Voltage | 0.29 |
VDROPOUT (Max) (V) at Max Current and Max Voltage | 0.2 |
VDROPOUT (Max)(V) at Max Current and Max Voltage | 0.2 |
VIN (Max) | 6 |
Vin (Max) (V) | 6 |
VIN (Min) | 2.2 |
Vin (Min) (V) | 2.2 |
VOUT | 1, 1.2, 1.5, 1.8, 2, 2.5, 2.8, 3, 3.3, 3.9 |
Vout (max) | 6 |
Vout (min) | 0.8 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2610 | 2023-03-30 | 2023-09-30 | Device End of Life (EOL) |
PCN-2575 | 2022-04-05 | 2022-07-05 | Qualified Additional Bill of Material (BOM) - Lead Frame Raw Material (C19400 FH) |
PCN-2512 | 2021-04-16 | 2021-07-16 | Qualified Additional Assembly & Test (A/T) Site |