Wide Input Voltage Range, 300mA ULDO Regulator
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AP7375 series is a wide input voltage range (45V), low quiescent current (2.1μA), low-dropout linear regulator (LDO) able to provide 300mA load current. The AP7375 family of LDOs offers an EN pin that takes an input voltage of 45V to enable and disable the LDO output.
The device features very fast response times against line voltage transient and load current transient, and ensures no overshoot voltage during start-up and short-circuit recovery. It also features integrated short-circuit and thermal shutdown protection.
The AP7375 has 1.8V, 3.0V, 3.3V, 3.6V, and 5.0V fixed output voltage versions, and is available in the SOT23, SOT25, SOT89, and U-DFN2020-6 (SWP) (Type UXC) packages.
Iq (typ) (µA) | 2.1 |
---|---|
Iq (max) (?A) | 5 |
AEC Qualified | No |
Compliance (Only Automotive Supports PPAP) | Standard |
Type | LDO |
Output options | Fixed |
Iout (A) | 0.3 |
Vin (Max) (V) | 45 |
Vin (Min) (V) | 3 |
Vout (min) | 1.8 |
Vout (max) | 5 |
Fixed Vout (V) | 1.8, 3, 3.3, 5 |
Accuracy 25C | 2 |
VDROPOUT (Max) (V) at Max Current and Max Ouput Voltage | 0.35 |
PSRR (dB) 1kHz | 85 |
Operating Temperature (Ambient) (°C) | -40 to 85 |
Enable Active | Yes (High) |
Channels | 1 |
Output Discharge | No |
Power Good | No |
Reverse Protection | No |
VCTL Function | No |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2721 | 2025-01-28 | 2025-04-28 | Additional FAB Source JKFAB, AT Sites CAT, WXHG, Bill of Materials (BOM) and Die Revision. |