Automotive-Compliant Wide Input Voltage Range, 300mA ULDO REGULATOR
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AP7375Q series is a wide input voltage range (45V), low quiescent current (2.1µA), low-dropout linear regulator (LDO) able to provide 300mA load current. The AP7375Q family of LDOs offers an EN pin to enable and disable the LDO output. The EN pin can take an input voltage of 45V.
The device provides a very fast response against line voltage transient and load current transient, and ensures no overshoot voltage occurs during startup and short-circuit recovery. It also features integrated short-circuit and thermal-shutdown protection.
The AP7375Q has 1.8V, 3.0V, 3.3V, and 5.0V fixed output voltage versions, and is available in the SOT89, SO-8EP, SOT25 and U-DFN2020-6 (SWP) (Type UXC) packages.
Iq (max) (µA) | 7.5 |
---|---|
Iq (typ) (µA) | 2.1 |
AEC Qualified | Yes |
Compliance (Only Automotive supports PPAP) | Automotive |
Type | LDO |
Output options | Fixed |
Iout (A) | 0.3 |
Vin (Max) (V) | 45 |
Vin (Min) (V) | 3 |
Vout (min) | 1.8 |
Fixed Vout (V) | 1.8,3,3.3,5 |
Accuracy 25C | 2 |
VDROPOUT (Max) (V) at Max Current and Max Ouput Voltage | 0.35 |
PSRR (dB) 1kHz | 85 |
Operating Temperature (Ambient) (°C) | -40 to 125 |
Enable Active | Yes (High) |
Channels | 1 |
Output Discharge | No |
Power Good | No |
Reverse Protection | No |
VCTL Function | No |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2710 | 2024-12-12 | 2025-03-12 | Additional AT Site (CAT), (Unisem), Additional Bump Site (CAT) – Automotive |