Wide Input Voltage Range, 150MA ULDO Regulator
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AP7383 series is a positive voltage regulator IC.
The AP7383 features a wide-input voltage range, high-accuracy, lowdropout voltage, current limit and ultra-low quiescent current; all of which makes it ideal for use in various USB, portable devices, and instrument application.
The IC consists of a voltage reference, an error amplifier, a resistor network for setting output voltage, a current-limit circuit for current protection, and a chip enable circuit.
The AP7383 is available in 1.8V, 3.0V, 3.3V, 3.45V, 3.6V, 4.15V, 4.4V and 5.0V fixed-output voltage versions.
The AP7383 is available in space-saving SOT25, SOT89 and UDFN2020-6 (Type C) packages.
Iq (max) (µA) | 3 |
---|---|
AEC Qualified | No |
Compliance (Only Automotive supports PPAP) | Standard |
Output options | Fixed |
Iout (A) | 0.15 |
Vin (Max) (V) | 30 |
Vin (Min) (V) | 3.5 |
Vout (min) | 1.8 |
Vout (max) | 5 |
Fixed Vout (V) | 1.8, 3.0, 3.3, 3.6, 5.0 |
Accuracy 25C | 1% |
VDROPOUT (Max) (V) at Max Current and Max Ouput Voltage | 1.1 |
Operating Temperature (Ambient) (°C) | -40 to 85 |
Enable Active | H |
Channels | 1 |
Output Discharge | no |
VCTL Function | no |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2512 | 2021-04-16 | 2021-07-16 | Qualified Additional Assembly & Test (A/T) Site |