NRND = Not Recommended for New Design
Wide Input Voltage Range 50MA ULDO Regulator
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AP7384 series is a positive voltage regulator IC. The AP7384 has features of wide input voltage range, high accuracy, low dropout voltage, current limit and ultra-low quiescent current which make it ideal for use in various USB and portable devices. The IC consists of a voltage reference, an error amplifier, a resistor network for setting output voltage, a current limit circuit for current protection, and a chip enable circuit. The AP7384 has 2.8V, 3.3V, 5V and 7V fixed voltage version. The AP7384 is available in space-saving SOT89, SOT23 and TO92 (Ammo Packing) packages.
Accuracy 25C | 2% |
---|---|
Automotive Compliant and PPAP capable | no |
Compliance (Only Automotive supports PPAP) | No |
Channels | 1 |
Compliance (Only Automotive supports PPAP) | Standard |
Dropout Voltage Max (V) | 0.5 |
Features | Low IQ, Wide Vin |
Fixed Vout (V) | 2.8, 3.3, 5.0, 7.0 |
Fixed Vout(V) | 7.0, 5.0, 3.3, 2.8 |
Fixed Vout(V) | 7.0,5.0,3.3,2.8 |
IOUT | 0.05 |
Iout (A) | 0.05 |
IQ (mA) | 2.5 |
Iq (max) (µA) | 5 |
Iq (max) (µA) | 5 |
Iq (max) (µA) | 5 |
Iq (typ) (µA) | 2.5 |
Iq (typ) (µA) | 2.5 |
OperatingInputVoltage Max (V) | 40 |
OperatingInputVoltage Min (V) | 3.3 |
Operating Temperature (ºC) | -40 to 125 |
Operating Temperature (Ambient) (°C) | -40 to 85 |
Operating Temperature | N/A |
Output Current (mA) | 0.5, 0.15 |
Output Discharge | no |
Output options | Fixed |
Output Voltage (V) | 2.8, 3.3, 5, 7 |
PSRR | - |
AEC Qualified | No |
Quiescent Current Typ (mA) | 2.5 |
VCTL Function | no |
VDROPOUT (Max) | 0.5 |
VDROPOUT (Max) (V) at Max Current and Max Ouput Voltage | 0.5 |
VDROPOUT (Max) (V) at Max Current and Max Voltage | 0.75 |
VDROPOUT (Max)(V) at Max Current and Max Voltage | 0.75 |
VIN (Max) | 40 |
Vin (Max) (V) | 40 |
VIN (Min) | 3.3 |
Vin (Min) (V) | 3.3 |
VOUT | 2.8, 3.3, 5, 7 |
Vout (max) | 7 |
Vout (min) | 2.8 |