Sas Disable +5V Efuse With Integrated Isofet
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The eFuse is a +5V protection device with a bidirectional switch that incorporates input slew rate control to reduce input surge current and reverse current detection to prevent discharge to Vcc from Vout. The eFuse protection features include under voltage lockout, a fixed 2.5A current limit, trimmed fast response over voltage protection and thermal shutdown. The Enable/Fault line is a tri-state bidirectional interface that can be used to disable the output by pulling the line low through an external open drain device. If a thermal fault occurs, the voltage on the pin will go to an intermediate voltage indicating a fault and it can be connected to another device to cause simultaneous shut down. The SAS pin is an ESD protected interface that allows direct external control of the eFuse. Driving the SAS pin high pulls the enable line low causing the eFuse to shutdown and enter a low quiescent current state.
The integrated Isofet latches off when the reverse current is detected. This can be reset only by triggering the under voltage lock out, by En/Fault pin or when voltage on the output pin (VOUT) falls below the supply pin voltage (VCC) in AP91352.
The AP91352 is available in a standard Green W-QFN3020-12 package and is RoHS compliant.
Type | Efuse |
---|---|
AEC Qualified | No |
Compliance (Only Automotive Supports PPAP) | Standard |
Maximum Continuous Output Current (A) | 2 |
(MAX) Maximum Current Limit Fixed (A) | 3 |
Adjustable Current Limit | No |
Channels | 1 |
Enable Logic | Active Low |
Minimum Operating Voltage (V) | 3.6 |
Maximum Operating Voltage (V) | 12 |
Quiescent Current Typ (µA) | 100 |
RDS(ON) (VIN = 5V) Typ (mΩ) | 50 |
Reverse Current Block | Yes |
Minimum Power Supply Voltage (V) | 3.6 |
Maximum Power Supply Voltage (V) | 12 |
Output Discharge | No |
(TYP) Output Rise Time mS | 13 |
OCP Flag | No |
Power Good | No |
Operating Ambient Temperature Range (°C) | -40 to 125 |
Overtemperature Protection | Yes |
UL Certificate | No |