Inactive Datasheet Archive
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Compliance (Only Automotive supports PPAP) | No |
---|---|
fT (MHz) | 4 |
fT (MHz) | 4 |
hFE (min) | 13 |
hFE(@ IC) | 0.5 |
hFE(@ IC2) | 1 |
hFE(Min 2) | 5 |
IC (A) | 1.5 |
ICM (A) | 3 |
PD (W) | 20 |
Product Type | NPN |
AEC Qualified | No |
RCE(SAT) | N/A |
VCE (SAT) (@ IC/IB) (A/m A) | 0.5/100 |
VCE (SAT) (@ IC/IB2) (A/mA) | 1/250 |
VCE (SAT)(Max.2) | 400 |
VCE (SAT)Max (mV) | 300 |
VCEO, VCES (V) | 800 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2453 | 2020-04-07 | 2020-10-07 | Device End of Life (EOL) |
PCN-2419 | 2019-06-11 | 2019-09-11 | Change of Assembly Lead Plating Process from Bright Tin Coating to Matte Tin Coating for Select TO-126 Products |