NPN, 700V, 3.2A, ITO220AB
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Low Power AC-DC SMPS for:
• Battery Chargers for Mobile Phone / Tablets / Smartphones
• Power Supply for DVD / STB
• LED Lighting
Category | High Voltage Transistor |
---|---|
Compliance(Only Automotive supports PPAP) | Standard |
Compliance (Only Automotive Supports PPAP) | No |
fT (MHz) | 4 |
fT (MHz) | 4 |
hFE (min) | 20 |
hFE(@ IC) | 1 |
hFE (@ IC) (A) | 1 |
hFE(@ IC2) | 2 |
hFE (@ IC2) (A) | 2 |
hFE(Min 2) | 11 |
hFE (Min) | 20 |
IC (A) | 3.2 |
IC (A) | 3.2 |
ICM (A) | 6.4 |
ICM (A) | 6.4 |
PD (W) | N/A |
PD (W) | 28 |
Polarity | NPN |
Product Type | NPN |
AEC Qualified | No |
RCE(SAT) | N/A |
RCE(sat) (mΩ) | - |
VCE (SAT) (@ IC/IB) (A/m A) | 1/200 |
VCE (SAT) (@ IC/IB2) (A/mA) | 2/500 |
VCE (SAT)(Max.2) | 600 |
VCE (SAT)Max (mV) | 300 |
VCE(SAT) (@ IC/IB) (A/mA) | 1/200 |
VCE(sat) (@ IC/IB2) (A/mA) | 2/500 |
VCE(sat) (Max.2) (mV) | 600 |
VCE(sat) Max (mV) | 300 |
VCEO, VCES (V) | 700 |
VCEO, VCES (V) | 700 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2502 | 2021-03-15 | 2021-09-15 | Device End of Life (EOL) |