Diodes Incorporated — Analog and discrete power solutions
SOT25

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. SOT25

SOT25

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. SOT25

SOT25

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. SOT25

Back to Operational Amplifiers

AS333Q

1.8V, Micropower CMOS Zero-Drift Operational Amplifiers

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The AS333Q is an automotive high precision operational amplifier designed with chopping stabilization technique which eliminates 1/f noise, and the cross over distortion presented in most RRIO amplifiers.

The AS333Q, RRIO amplifier (rail-to-rail input and output), provides not only maximum output voltage swing capability but also an extended 100mV common-mode voltage beyond the supply rail. The device is fully specified to operate from 1.8V to 5.5V single supply, or ±0.9V and ±2.5V dual supply applications.

The device features a good speed/power consumption ratio, offering 350kHz gain bandwidth while consuming only 17μA quiescent current. With the low input offset voltage 8μV and zero-drift offset voltage 0.02μV/°C, it is ideal for applications that require precision, especially for low power and high precision ones.

The AS333Q is available in SOT25 and SOT353 packages, and is AEC-qualified for automotive applications and temperature range grade 1, which is specified for operation from -40°C to +125°C among all supply voltages. The wide temperature ranges and high ESD tolerance facilitate their use in harsh applications.

Feature(s)

  • Low Input Offset Voltage: 8μV (typ)
  • Zero Drift: 0.02μV/°C (typ)
  • 01Hz to 10Hz Noise: 1.1μVPP
  • Low Quiescent Current: 17μA (typ)
  • Supply Voltage: 1.8V to 5.5V
  • Rail-to-Rail Input and Output
    • VCM: 100mV Beyond Supply Rail @ VCC = 1.8V to 5.5V
  • Unity Gain Stable up to 200pF C-Load
    • Gain Bandwidth: 350kHz
  • Slew Rate 0.12V/μs (typ)
  • Operation Ambient Temperature Range: -40°C to +125°C
  • ESD Protection JESD 22, 4000V HBM (A114)
  • SOT25 and SOT353 Packages
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • The AS333Q is suitable for automotive applications requiring specific change control; this part is AEC-Q100 qualified, PPAP capable, and manufactured in IATF16949 certified facilities. https://www.diodes.com/quality/product-definitions/

Application(s)

  • Battery-powered sensors
  • Pumps
  • Vehicle sensors
  • Low voltage current sensing
  • Sensor signal conditioning
  • Sensors interfaces

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP) Automotive
AEC Qualified Yes
Number of Channels 1
Minimum Supply Voltage (V) 1.8 V
Maximum Supply Voltage (V) 5.5 V
Supply Current @ 5V (per Op Amp) (mA) 0.017 mA
Input Offset Voltage typ (mV) 0.008 mV
Input Bias Current typ (nA) 0.07 nA
Minimum Input Common Mode Voltage (V) (V-) - 0.1 V
Maximum Input Common Mode Voltage (V) (V+) + 0.1 V
Output Current Source (mA) 5 mA
Output Current Sink (mA) 25 mA
Rail-Rail Input/output
Operating Ambient Temperature Range (°C) -40 to 125 °C

Related Content

Packages

Technical Documents

LIB Files

Recommended Soldering Techniques

TN1.pdf

Purchase & Availablity