100mA POSITIVE VOLTAGE REGULATOR
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AS78LXX series are three terminal positive regulators designed for a wide variety of applications including local, on-card regulation.
This series of regulators are complete with internal current limiting, thermal shutdown protection, and safe-area compensation which make them virtually immune from output overload. If adequate heat sinking are provided, these regulators can deliver output currents up to 100mA.
The AS78LXX series are available in TO-92 (Bulk Packing)/ TO-92 (Ammo Packing), SOT-89 and SOIC-8 packages.
Iq (typ) (µA) | 3000 |
---|---|
AEC Qualified | No |
Compliance (Only Automotive supports PPAP) | Standard |
Type | Linear Regulator |
Output options | Fixed |
Iout (A) | 0.1 |
Vin (Max) (V) | 36 |
Fixed Vout (V) | 12 |
Accuracy 25C | 4 |
VDROPOUT (Max) (V) at Max Current and Max Ouput Voltage | 1.7 |
Operating Temperature (Ambient) (°C) | -40 to 125 |
Enable Active | No |
Channels | 1 |
Output Discharge | No |
Power Good | No |
Reverse Protection | No |
VCTL Function | No |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2611 | 2023-04-03 | 2023-07-03 | Qualified Additional Assembly Test Sites, Die Revision and Tape and Reel Packing Quantity. |
PCN-2602 | 2023-01-31 | 2023-07-31 | Device End of Life (EOL) |
PCN-2514 | 2021-03-09 | 2021-06-09 | Additional Wafer Source JKFAB |
PCN-2331 | 2018-03-22 | 2018-06-22 | Additional Qualified BOM (Bill of Materials) on Selected Devices |