Unipolar switch with Reverse Blocking Diode on the Supply Pin
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Compliance (Only Automotive supports PPAP) | No |
---|---|
Average Supply Current (µA) | 5 |
Operating Ambient Temperature (°C) | -20 to 85 |
Operating Point Bop (Bops +ve/ Bopn -ve) Gauss (Max) | 100, 130 |
Operating Point Bop (Bops +ve/ Bopn -ve) Gauss (Min) | N/A |
Operating Point Bop (Bops +ve/ Bopn -ve) Gauss (Typ) | N/A |
Operating Voltage (V) | 3.5 to 20 |
Output Type | Single Open Drain, Active Low |
AEC Qualified | No |
Release Point Brp (Brps +ve/Brpn -ve) Gauss (Max) | N/A |
Release Point Brp (Brps +ve/Brpn -ve) Gauss (Min) | 10 |
Release Point Brp (Brps +ve/Brpn -ve) Gauss (Typ) | N/A |