Inactive Datasheet Archive
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AUR9801D is a highly-integrated battery charger for single-cell Li-ion or Li-polymer batteries capable of operating with an input voltage reached 2.5V. It is a complete charger device designed to work with an USB port or 5V output AC adapter.
The AUR9801D operates with CC (constant current) mode and CV (constant voltage) mode profiles. A low-current preconditioning charge mode is also provided as a trickle charging operation. The charge current is programmable up to 1A with an external resistor or a logic input. The charge voltage is 0.6% accurate over the full application range.
When operating with a current-limited adapter, the charger minimizes the thermal dissipation with pulsed operations to prevent overheat conditions that is commonly occurred with conventional linear chargers. The AUR9801D reduces charge current for thermal fold-back to ensure product safe operation. The charger automatically re-charges the battery when the battery voltage drops below a recharge threshold. The chip includes a safety timer for setting the fast charge time limit in case of charging a dead battery.
Additional features include preconditioning of an over-discharged battery and charging the battery in a safe temperature range with an NTC thermistor interface. The thermally enhanced DFN package is offered for space limited handheld applications.
The AUR9801D is available in WDFN-3X3-10 package.
Battery Thermistors | Yes |
---|---|
Charge Current Internal FET | Yes |
Control Topology | Linear Charger |
Inputs | External Resister, Logic |
Integrated Power FET | Yes |
Number of Cells | 1 |
Protection (OCP) | - |
Protection (OTP) | Yes |
Protection (OVP) | - |
Safety Timer | Yes |
Status Outputs | 4.2 |
Thermal Foldback | Yes |
VIN MAX (V) | 6.5 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2505 | 2021-01-26 | 2021-07-26 | Device End of Life (EOL) |