5A Low Dropout Linear Regulator
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AZ1084C is a series of low-dropout positive-voltage regulators with a maximum dropout of 1.5V at 5A of load current.
The series features on-chip thermal limiting, which provides protection against any combination of overload and ambient temperatures that would create excessive junction temperatures. It also includes a trimmed bandgap reference and a current-limiting circuit.
The AZ1084C is available in 1.5V, 1.8V, 2.5V, 3.3V and 5.0V versions. The fixed versions integrate the adjust resistors. It is also available in an adjustable version which can set the output voltage with two external resistors.
The AZ1084C series is available in the standard packages of TO252- 2 (3), TO252-2 (4), TO252-2 (5) and TO252 (Type CJ).
Iq (max) (µA) | 10000 |
---|---|
Iq (typ) (µA) | 5000 |
AEC Qualified | No |
Compliance (Only Automotive supports PPAP) | Standard |
Type | LDO |
Output options | Adjustable & Fixed |
Iout (A) | 5 |
Vin (Max) (V) | 12 |
Vin (Min) (V) | 1.5 |
Vout (min) | 1.25 |
Fixed Vout (V) | 1.5, 1.8, 2.5, 3.3, 5.0 |
Adjustable VFB (V) | 1.25 |
Accuracy 25C | 1 |
Noise uV RMS 10-100 kHz | 150 |
VDROPOUT (Max) (V) at Max Current and Max Ouput Voltage | 1.5 |
PSRR (dB) 1kHz | 72 |
Operating Temperature (Ambient) (°C) | -40 to 85 |
Enable Active | No |
Channels | 1 |
Output Discharge | No |
Power Good | No |
Reverse Protection | No |
VCTL Function | No |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2594 | 2022-08-31 | 2023-02-28 | Device End of Life (EOL) |
PCN-2568 | 2022-03-29 | 2022-03-29 | Qualified Additional Assembly & Test (A/T) Sites, Bill of Material, and updated Data Sheets for Package Outline Dimension Change |
PCN-2514 | 2021-03-09 | 2021-06-09 | Additional Wafer Source JKFAB |