NRND = Not Recommended for New Design
1A LOW DROPOUT LINEAR REGULATOR
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The DIODES™ AZ1117 is a series of low-dropout three-terminal regulators with a dropout of 1.15V at 1A output current.
The device provides current-limiting and thermal-shutdown features. Its circuit includes a trimmed bandgap reference to assure output voltage accuracy of within 1% for 1.5V, 1.8V, 2.5V, 2.85V, 3.3V, and 5.0V and adjustable versions or 2% for a 1.2V version.
Current limit is trimmed to ensure specified output current and controlled short-circuit current. On-chip thermal shutdown provides protection against any combination of overload or ambient temperatures that may create excessive junction temperatures.
The AZ1117 has an adjustable version that provides output voltage from 1.25V to 12V with only two external resistors.
The AZ1117 series is available in the industry-standard SOT223, SOT89, TO220-3, TO252-2 (3), TO252-2 (4), TO252-2 (5), and TO263 packages.
Compliance (Only Automotive supports PPAP) | No |
---|---|
Channels | 1 |
Dropout Voltage Max (V) | 1.25 |
Enable Active | N/A |
IOUT | 1 |
IQ (mA) | 5000 |
OperatingInputVoltage Max (V) | 15 |
OperatingInputVoltage Min (V) | 2 |
Operating Temperature (ºC) | N/A |
Operating Temperature (Ambient) (°C) | -40 to 85 |
Operating Temperature | -40 to 125 |
Output Current (mA) | 1 |
Output Voltage (V) | 5, 3.3, 2.85, 2.5, 1.8, 1.5, 1.2, ADJ(1.25) |
PSRR | 75 |
AEC Qualified | No |
Quiescent Current Typ (mA) | 5000 |
VDROPOUT (Max) | 1.25 |
VIN (Max) | 15 |
VIN (Min) | 2 |
VOUT | 5, 3.3, 2.85, 2.5, 1.8, 1.5, 1.2, ADJ(1.25) |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2594 | 2022-08-31 | 2023-02-28 | Device End of Life (EOL) |
PCN-2568 | 2022-03-29 | 2022-03-29 | Qualified Additional Assembly & Test (A/T) Sites, Bill of Material, and updated Data Sheets for Package Outline Dimension Change |
PCN-2514 | 2021-03-09 | 2021-06-09 | Additional Wafer Source JKFAB |
PCN-2331 | 2018-03-22 | 2018-06-22 | Additional Qualified BOM (Bill of Materials) on Selected Devices |