High current, Wide Vin, 1 Amp LDO
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Accuracy 25C | 1% |
---|---|
Adj. Vout (V) | 1.25 to 10 |
Adjust VFB | 1.25 |
Adj. Vout | 1.25,10 |
Adjustable VFB (V) | 1.25 |
Automotive Compliant and PPAP capable | no |
Compliance (Only Automotive supports PPAP) | No |
Channels | 1 |
Compliance (Only Automotive supports PPAP) | Standard |
Dropout Voltage Max (V) | 1.3 |
Features | High current,Wide Vin |
Fixed Vout (V) | 1.2, 1.5, 1.8, 2.5, 3.3, 5.0 |
Fixed Vout(V) | 5.0, 3.3, 2.5, 1.8, 1.5, 1.2 |
Fixed Vout(V) | 5.0,3.3,2.5,1.8,1.5,1.2 |
IOUT | 1 |
Iout (A) | 1 |
IQ (mA) | 3500 |
Iq (max) (µA) | 6000 |
Iq (max) (µA) | 6000 |
Iq (max) (µA) | 6000 |
Iq (typ) (µA) | 4000 |
Iq (typ) (µA) | 4000 |
Noise uV RMS 10-100 kHz | 150 |
OperatingInputVoltage Max (V) | 13 |
OperatingInputVoltage Min (V) | N/A |
Operating Temperature (ºC) | N/A |
Operating Temperature (Ambient) (°C) | -40 to 85 |
Operating Temperature | -40 to 125 |
Output Current (mA) | 1 |
Output Discharge | no |
Output options | Adjustable & Fixed |
Output Voltage (V) | 5, 3.3, 2.5, 1.8, 1.5, 1.2, 1.25 |
PSRR | 70 |
PSRR (dB) 1K Hz | 70 |
PSRR (dB) 1kHz | 70 |
AEC Qualified | No |
Quiescent Current Typ (mA) | 3500 |
VCTL Function | no |
VDROPOUT (Max) | 1.3 |
VDROPOUT (Max) (V) at Max Current and Max Ouput Voltage | 1.3 |
VDROPOUT (Max) (V) at Max Current and Max Voltage | 1.3 |
VDROPOUT (Max)(V) at Max Current and Max Voltage | 1.3 |
VIN (Max) | 13 |
Vin (Max) (V) | 13 |
VIN (Min) | N/A |
Vin (Min) (V) | 3.2 |
VOUT | 5, 3.3, 2.5, 1.8, 1.5, 1.2, 1.25 |
Vout (max) | 13 |
Vout (min) | 1.25 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2492 | 2020-11-04 | 2021-05-04 | Device End of Life (EOL) |