Low Iq, Wide Vin, 3 AMP LDO
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AZ2185 series is low dropout positive voltage regulators with a maximum dropout of 1.5V at 3A of load current.
The device features low quiescent current, low adj. current and improved load transient performance. This device built in band-gap reference circuit, on-chip thermal shutdown and current limit function
The AZ2185 is available in adjustable version. The adjustable version can set the output voltage with two external resistors.
The AZ2185 series is available in the TO252 (Standard) package.
Iq (typ) (µA) | 300 |
---|---|
Iq (max) (?A) | 1000 |
AEC Qualified | No |
Compliance (Only Automotive Supports PPAP) | No |
Type | LDO |
Output options | Adjustable |
Iout (A) | 3 |
Vin (Max) (V) | 12 |
Vin (Min) (V) | 2.75 |
Vout (min) | 1.25 |
Vout (max) | 12 |
Adjustable VFB (V) | 1.25 |
Accuracy 25C | 1 |
Noise uV RMS 10-100 kHz | 150 |
VDROPOUT (Max) (V) at Max Current and Max Ouput Voltage | 1.5 |
PSRR (dB) 1kHz | 50 |
Operating Temperature (Ambient) (°C) | -40 to 85 |
Enable Active | No |
Channels | 1 |
Output Discharge | No |
Power Good | No |
Reverse Protection | No |
VCTL Function | No |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2514 | 2021-03-09 | 2021-06-09 | Additional Wafer Source JKFAB |