Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Accuracy 25C | 1% |
---|---|
Automotive Compliant and PPAP capable | no |
Compliance (Only Automotive Supports PPAP) | Standard |
Channels | 1 |
Compliance (Only Automotive Supports PPAP) | No |
Dropout Voltage Max (V) | 0.28 |
Features | High current |
Fixed Vout (V) | 1.2, 1.8, 2.5, 3.3 |
Fixed Vout(V) | 3.3, 2.5, 1.8, 1.2 |
Fixed Vout(V) | 3.3,2.5,1.8,1.2 |
IOUT | 1 |
Iout (A) | 1.0 |
IQ (mA) | N/A |
Iq (max) (µA) | 1000 |
Iq (max) (µA) | 1000 |
Iq (max) (µA) | 1000 |
Iq (typ) (µA) | 300 |
Iq (typ) (µA) | 300 |
Noise uV RMS 10-100 kHz | 400 |
OperatingInputVoltage Max (V) | 13.2 |
OperatingInputVoltage Min (V) | 2.5 |
Operating Temperature (ºC) | N/A |
Operating Temperature (Ambient) (°C) | -40 to 85 |
Operating Temperature | -40 to 125 |
Output Current (A) | 1 |
Output Discharge | no |
Output options | Fixed |
Output Voltage (V) | 3.3, 2.5, 1.8, 1.2 |
PSRR | 65 |
PSRR (dB) 1K Hz | 65 |
PSRR (dB) 1kHz | 65 |
AEC Qualified | No |
Quiescent Current Typ (mA) | N/A |
Reverse Protection | reverse current |
VCTL Function | no |
VDROPOUT (Max) | 0.28 |
VDROPOUT (Max) (V) at Max Current and Max Ouput Voltage | 0.55 |
VDROPOUT (Max) (V) at Max Current and Max Voltage | 0.28 |
VDROPOUT (Max)(V) at Max Current and Max Voltage | 0.28 |
VIN (Max) | 13.2 |
Vin (Max) (V) | 13.2 |
VIN (Min) | 2.5 |
Vin (Min) (V) | 2.5 |
VOUT | 3.3, 2.5, 1.8, 1.2 |
Vout (max) | 3.3 |
Vout (min) | 1.2 |