Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AZ4558C consists of two high performance operational amplifiers. The IC features high gain, low equivalent input noise voltage, high input resistance, excellent channel separation, wide range of operating voltage and internal frequency compensation. It can work with ±18V maximum power supply voltage or single power supply up to 36V. The AZ4558C is available in DIP-8 and SOIC-8 packages.
· Audio AC-3 Decoder System · Audio Amplifier
Automotive Compliant PPAP | No |
---|---|
Input Bias Current typ (nA) | 70 |
Input Offset Voltage typ (mV) | 1 |
Maximum Input Common Mode Voltage (V) | V+ -3 |
Maximum Supply Voltage (V) | 18 |
Minimum Input Common Mode Voltage (V) | V- +3 |
Minimum Supply Voltage (V) | 2 |
Number of Channels | 2 |
Operating Ambient Temperature Range (°C) | -40 to 85 |
Output Current Sink (mA) | 60 |
Output Current Source (mA) | 35 |
AEC Qualified | No |
Rail-Rail | None |
Supply Current @ 5V (per Op Amp) (mA) | 2.5 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2519 | 2021-05-20 | 2021-11-20 | Device End of Life (EOL) |
PCN-2505 | 2021-01-26 | 2021-07-26 | Device End of Life (EOL) |
PCN-2492 | 2020-11-04 | 2021-05-04 | Device End of Life (EOL) |
PCN-2481 | 2020-08-26 | 2021-02-26 | Device End of Life (EOL) |