Single Channel Low Power Comparator with Push-Pull Output
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
AZV3001 is a single channel comparator developed for new generation low-power comparator family for battery powered devices and systems requiring low voltage operation. The supply current each comparator typically consumes is 6μA to extend battery life. It is guaranteed to operate at a low voltage of 1.6V and is fully operational up to 5.5V. These features make the AZV3001 convenient for use in 1.8V, 3.0V and 5.0V systems and perfectly suitable for battery-powered devices from its low-power characteristics.
The AZV3001 has complementary push-pull output stage comprised of P- and N-Channel MOSFET for each comparator capable of driving rail-to-rail output swing.
The whole family is packaged in miniaturized packaging to reduce the space needed on PCB boards. The AZV3001 is available in X2-DFN1410-6.
Compliance (Only Automotive supports PPAP) | Standard |
---|---|
AEC Qualified | No |
Minimum Supply Voltage (V) | 1.3 V |
Maximum Supply Voltage (V) | 5.5 V |
Supply Current @ 5V (per Op Amp) (mA) | 0.006 mA |
Input Offset Voltage (Typ/Max) | 0.5 to 3 mV |
Input Bias Current typ (nA) | 0.001 nA |
Minimum Input Common Mode Voltage (V) | 0 V |
Maximum Input Common Mode Voltage (V) | VCC V |
Output Current Sink (mA) | - mA |
Number of Channels | 1 |
Operating Ambient Temperature Range (°C) | -40 to 85 °C |
Output Type | Push-Pull |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2672 | 2024-03-11 | 2024-09-07 | Device End of Life (EOL) |